Selecting the location and language will prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
bimobject-th-x-thai-obayashi/products/aec41b99-715b-48bb-8bea-845f60252254
Home
Categories
Electrical
Outlets & Sockets
BIMobject TH x Thaiobayashi_TVSocketsetwithTelephoneSocketandLanCableSocket
BIMobject TH x Thai Obayashi
Follow
BIMobject TH x Thaiobayashi_TVSocketsetwithTelephoneSocketandLanCableSocket
BIMobject TH x Thaiobayashi_TVSocketsetwithTelephoneSocketandLanCableSocket
Download
Technical specification
Technical specification
Unique ref.
BIMobjectTHxThaiobayashi_TVSocketsetwithTelephoneSocketandLanCableSocket
Collection set
Electrical
Collection
Outlets & Sockets
Type
Object (single object)
Date of publishing
2021-03-08
Edition number
1
Height (mm)
50
Width (mm)
85
Depth (mm)
120
Related
Related
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Electrical - Outlets & Sockets
Region availability
Asia
Thailand
Similar products
ELKO
PLUS double socket-outlet full flush screw PW RAL9010
Download
ELKO
PLUS movement sensor 160 degrees 10A BLK RAL9005
Download
ELKO
PLUS Easy Timer UNI 10A BLK RAL9005
Download
ELKO
Single socket outlet RS16 flush PW RAL9003
Download
ELKO
Double socket outlet RS16 flush PW RAL9003
Download
ELKO
PLUS 2-gang frame PW RAL9010
Download