This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

BIMobject TH x Thai Obayashi_WallMountedEmergencyExitSign(LeftArrow)

Unique ref.: BIMobjectTHxThaiObayashi_WallMountedEmergencyExitSign-LeftArrow
Brand: BIMIobject TH x Thai Obayashi
Product family: Signage
Product group: All Signage
Width (mm): 50
Height (mm): 162
Depth (mm): 350
Date of publishing: 2021-03-08
Edition number: 1
Type: Object (single object)
Download (1)
BIMobjectTH x Thai Obayashi_WallMountedEmergencyExitSign(LeftArrow)


Material main:
Material secondary:
Designed in: Thailand
Manufactured in: Thailand

BIMobject Category: Signage - Signage
This product is available in:
Asia
  • Thailand

BIMobject®