Set your location and language to prioritise localised information. Continue
Branded Riser 1 for Arcade games

Branded Riser 1 for Arcade games

Dimensions are 13.5” W x (21.5” - 29.5”H)

Adjustable arcade stool with extending legs. Height adjusts from 21.5” to 29.5

Fits all Arcade1Up Cabinets

Easy to assemble. Hardware & instructions sheet includedChrome plated steel frame, High-density foam padding

Technical specification
  • Unique ref.branded-riser-arcade1UP
  • Product familyToys & Games
  • Product groupGame Accessories
  • TypeObject (single object)
  • Date of publishing2019-02-20
  • Edition number1
  • Height (inches)12
  • Width (inches)18
  • Depth (inches)19
Links
Related
  • Material mainSteel
  • Weight Net (Lbs)14
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 51 83
  • CSI MasterFormat 2014 TitleCustom Office Furniture
  • OmniClass Number23-21 11 00
  • OmniClass TitleCommercial Furniture

Region availability

North America
United States