Set your location and language to prioritise localised information. Continue
Galaga Cabinet Home Arcade 4ft

Galaga Cabinet Home Arcade 4ft

3/4 Scale of classic arcade cabinets! Dimensions: 45.8” H x 22.75” H x 19” W. Weight: 58.5lbs

17" Color LCD screen. Real-Feel arcade controls. Resembles Original Artwork

Coinless operation, Owner can adjust the volume, On Screen Game Selection Menu. Plugs into an AC outlet

Technical specification
  • Unique ref.Galaga-Cabinet-Home-Arcade-4ft-copy
  • Product familyToys & Games
  • Product groupGame Accessories
  • TypeObject (single object)
  • Date of publishing2019-03-04
  • Edition number1
  • Height (inches)45.8
  • Width (inches)22.75
  • Depth (inches)19
Links
Related
  • Material mainPlywood
  • Weight Net (Lbs)58.5
Classification
  • BIMobject CategoryFurniture - Furniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 33 17
  • OmniClass TitleShop Furniture

Region availability

North America
United States