Set your location and language to prioritise localised information. Continue
Safavieh Home Collection Kaplan White Desk

Safavieh Home Collection Kaplan White Desk

Retro chic and sculptural, the Kaplan desk offers a sleek white surface for laptops or handwritten prose. Designed with a modesty panel, this geometric shaped piece with its shiny lacquer look can be floated in a room for ethereal glamour.

Technical specification
  • Unique ref.Safavieh_Home_Collection_Kaplan_White_Desk
  • Product familyOffice Products
  • Product groupOffice Furniture
  • TypeObject (single object)
  • Date of publishing2019-03-01
  • Edition number1
  • Height (inches)24
  • Width (inches)7
  • Depth (inches)61
Related
  • Material mainWood
  • Material secondaryWood
  • Weight Net (Lbs)14.54
Classification
  • BIMobject CategoryFurniture - Office Tables
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_21
  • Uniclass 2015 DescriptionDesks, tables and worktops
  • CSI MasterFormat 2014 Code12 51 00
  • CSI MasterFormat 2014 TitleOffice Furniture
  • OmniClass Number23-21 13 00
  • OmniClass TitleRetail and Office Equipment and Furnishings

Region availability

North America
United States