Set your location and language to prioritise localised information. Continue
Stool Galaga

Stool Galaga

Dimensions are 13.5” W x (21.5” - 29.5”H)

Adjustable arcade stool with extending legs. Height adjusts from 21.5” to 29.5

Fits all Arcade1Up Cabinets

Easy to assemble. Hardware & instructions sheet includedChrome plated steel frame, High-density foam padding

Technical specification
  • Unique ref.stool-galaga
  • Product familyToys & Games
  • Product groupGame Accessories
  • TypeObject (single object)
  • Date of publishing2019-02-20
  • Edition number1
  • Height (inches)29.5
  • Width (inches)13.5
  • Depth (inches)13.5
Links
Related
  • Material mainSteel
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 51 83
  • CSI MasterFormat 2014 TitleCustom Office Furniture
  • OmniClass Number23-21 11 00
  • OmniClass TitleCommercial Furniture

Region availability

North America
United States