Set your location and language to prioritise localised information.
United States
English (US)
Continue
Free sign up
Log in
Help UNICEF’s work with children and families in Ukraine.
bimobjectmodels/products/846e6e6d-5eb4-4911-96f6-c322a3ab2d9f
Home
Categories
Construction
Escalators
thyssenkrupp escalator platform
BIMobject Model Repository
Follow
thyssenkrupp escalator platform
4.5
(23 reviews)
Revit 2015 and ArchiCAD
Download
Technical specification
Technical specification
Unique ref.
thyssenkrupp-escalator-platfrom-archicad-revit
Product family
Showcases
Product group
Showcases
Type
Object (single object)
Date of publishing
2014-04-01
Edition number
1
Links
Links
Product url
http://bimobject.com/de/thyssenkrupp
Related
Related
Designed in
Germany
Manufactured in
Germany
Classification
Classification
BIMobject Category
Construction - Escalators
Similar products
TK Elevator - Elevators & Escalators
high traffic: tugela [EN, European standard] 30°
4.5
(
6
)
Download
TK Elevator - Elevators & Escalators
regular traffic: velino [EN 115] 35°
4.5
(
20
)
Download
TK Elevator - Elevators & Escalators
high traffic: tugela [EN, European standard] 35°
Download
TK Elevator - Elevators & Escalators
peak traffic: victoria [EN, European standard] 27.3°
Download
TK Elevator - Elevators & Escalators
regular traffic: velino series [ASME, US standard] 30°
Download
TK Elevator - Elevators & Escalators
high traffic: tugela [EN, European standard] 27.3°
Download