Publish your products
Executive
Biodrier

Executive

The Biodrier Executive is a breakthrough in hand drying. It uses a high power motor to create warm air that will dry your hands in ten seconds flat. It’s elegant, ultra-modern, and a joy to use. It’s also better for the environment thanks to its low power consumption. And it’s much more hygienic than alternatives. A triple antibacterial grade 13 HEPA filter prevents the spread of bacteria and viruses, keeping the unit clean and hygienic at all times.
Technical specification
  • Unique ref.bio_exe
  • Product familyHand dryer
  • Product groupExecutive
  • TypeObject (single object)
  • Date of publishing2014-02-14
  • Edition number1
  • Height (mm)660
  • Width (mm)330
  • Depth (mm)230
Related
  • Material mainPlastic
  • Material secondaryPlastic
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
  • Weight Net (Kg)9
Classification
  • BIMobject CategorySanitary - Hand and Hair Dryers
  • IFC classificationFurnishing Element
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit