Set your location and language to prioritise localised information. Continue
Biofib’ Trio
Biofib'

Biofib’ Trio

Biofib'Trio is an bio-based overall thermo-acoustic insulation solution made of hemp, flax and cotton. This product offers optimum thermal performance, ensuring effective insulation, both summer and winter.


Specification
  • Properties

    • Thermal conductivity : 0,038 W/(m.K)
    • Density : 30 kg/m3
    • Heat capacity : 1800 J/(kg.K)
    • Water vapour diffusion resistance factor : < 2
    • Very good thermal dephasing
    • No Volatile Organic Components
    • Panels (1,25 x 0,6 m) : thickness from 45mm to 200mm
    • Rolls (3,4 x 0,6 m) : thickness 100mm

    Applications :

    • New building and retrofitting
    • Interior thermal insulation for walls and ceilling
    • Intermediate floor
    • Partition and distributing walls
Technical specification
  • Unique ref.biofib-trio
  • Product familyIsolant biosourcé
  • Product groupThermal insulation
  • TypeObject (single object)
  • Date of publishing2020-03-11
  • Edition number1
  • Height (mm)1250
  • Width (mm)600
Related
  • Material mainHemp Fabric
  • Weight Net (Kg)30
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • UNSPSC nameThermal insulation
  • UNSPSC code301415
  • Uniclass 2015 CodePr_25_57_06_37
  • Uniclass 2015 DescriptionHemp fibre insulation
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19
  • OmniClass TitleThermal Insulation 
  • CSI UniFormat II CodeB
  • CSI UniFormat II TitleSHELL

Region availability

Europe
France