Publish your products
Stainless Steel Bird Spikes - Extra Wide
Bird-X

Stainless Steel Bird Spikes - Extra Wide

Physical barriers are designed to block access to landing areas and discourage use of those surfaces by birds. Stainless Steel Spikes install easily with Special Spike Adhesive, nails, screws or ties. Designed for use on rooftops, ledges, fences, and similar structures. Bird-X’s Stainless Steel Bird Spikes are made of durable stainless steel, and require minimal maintenance. Stainless Steel Bird Spikes provide long-term bird exclusion, and can last for years.

  • Durable physical barrier
  • Stainless steel won’t corrode or decay
  • Help protect surfaces from corrosive droppings
  • Includes installation consultation
  • 10 year warranty against material defects and workmanship

Bird-X Stainless Steel Spikes come in a variety of sizes and widths, from narrow to extra wide, and in lengths ranging from 10 feet to 100 feet. No matter the location, you can help discourage birds from perching with this effective physical barrier. Our Bird-X experts are available for phone consultations at no cost to guide you through installation, or to recommend an installer in your area.

All Stainless Steel Spikes come in 2 ft. sections and securely enclosed in a flexible polycarbonate base.

Benefits

  • Cut down on cleanup and maintenance costs
  • Help protect buildings, equipment, and vehicles from corrosive bird droppings
  • Reduce potential health and liability concerns associated with pest bird presence
  • Help reduce risks associated with disease transmission, such as West Nile, Salmonella and E. Coli
  • Help discourage nesting in vents and chimneys
  • Reduce fire hazards caused by nesting materials
  • Avoid potential government and safety inspection issues
  • Help protect outdoor grounds from bird-related damage
  • Improve property appearance
  • Decrease nuisance for residents, workers, customers, etc.
Specification
  • Guarantee /Warranty: 10-Year Warranty against material defects and workmanship

    Width: 7.5″ (8″ coverage)

    Height: 4.3″

    Base Width: 1.69″

    Box Dimensions: 10 ft.: 25” x 11” x 5”, 24 ft.: 26” x 19” x 17”, 50 ft.: 25” x 11” x 6”, 100 ft.: 25” x 20” x 11”

    Shipping Weight: 10 ft.: 2 lbs, 24 ft.: 4 lbs, 50 ft.: 8 lbs, 100 ft.: 15 lbs

    SKU: EWS-10, EWS-24, EWS-50, EWS-100

Technical specification
  • Unique ref.Stainless-Steel-Bird-Spikes-Extra-Wide
  • Product familyStainless Steel Spikes, Extra Wide
  • Product groupBird-X All Steel Bird Spikes
  • TypeObject (single object)
  • Date of publishing2017-02-16
  • Edition number1
  • Height (inches)4.3
  • Width (inches)7.5
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Fencing
  • UNSPSC nameFencing
  • UNSPSC code301520