Publish your products
Club single deckchair
Club single deckchair
Club single deckchair
Club single deckchair
    Bivaq
    Archived

    Club single deckchair

    4.2 out of 5 stars4.2(10 reviews)
    Thanks to the lightness of its materials and its straight lines design the Club Collection can fit in any environment or architectural space. The seats and backrests are made of vinytex fabric that give the product lightness, comfort and freshness. The collection consists of a lounger, hammock, chair, stools and low table.
    Specification
    • Structure produced with extruded aluminum and finished with polyester paint. Seats and backrests made of vinytex fabric. Stackable and lightweight See available powder coating colors and fabrics in the product link. Other items available: waterproof outer cover.
    Technical specification
    • Unique ref.clubsingledeckchair
    • Product familyDeckchair
    • Product groupClub
    • TypeObject (single object)
    • Date of publishing2022-04-26
    • Edition number1
    • Height (mm)30
    • Width (mm)203
    • Depth (mm)77
    Related
    • Material mainAluminum
    • Material secondaryFabric
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)18
    Classification
    • BIMobject CategoryFurniture - Furniture
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings