Publish your products
Nak single deckchair
Nak single deckchair
Nak single deckchair
Nak single deckchair
    Bivaq
    Archived

    Nak single deckchair

    4.3 out of 5 stars4.3(19 reviews)
    Nak is a versatile program of sofas and loungers with clean lines that can change its image and function by simply placing or removing the backrests or armrests incorporated in the cushions of each element. The Nak deckchair incorporates a cushion that allows you to enjoy it in an even more comfortable and relaxed way.  It is ideal for intensive use in collective facilities.
    Specification
    • Structure produced with extruded aluminum and finished with powder coating polyester. Removable cushions. See available powder coating colors and fabrics in the product link. Other available items: waterproof outer cover.
    Technical specification
    • Unique ref.naksingledeckchair
    • Product familyDeckchair
    • Product groupNak
    • TypeObject (single object)
    • Date of publishing2022-04-26
    • Edition number1
    • Height (mm)30
    • Width (mm)70
    • Depth (mm)200
    Related
    • Material mainAluminum
    • Material secondaryFabric
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)24
    Classification
    • BIMobject CategoryFurniture - Furniture
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings