Teja 2 seater sofaTeja 2 seater sofaTeja 2 seater sofaTeja 2 seater sofaTeja 2 seater sofaTeja 2 seater sofa
View previous images
View next images
Bivaq

Teja 2 seater sofa

Teja was born from observing different textures that we can find in the Mediterranean landscape. Wood, rope and metal are usually present in these spaces, materials that serve as for inspiration in this collection as well as the overlapping planes of their roofs that characterize the terraces of this geographical area.
Specification
  • Structure produced with extruded aluminum and finished with powder coating polyester. The marine rope that covers the product is made with polyester thread and nylon cord on the inside, to ensure greater durability and weather resistance. The bases of the sofas are available in painted aluminum or iroko wood obtained by selecting the best trunks from controlled and sustainable plantations.
    Removable cushions.
    See available powder coating colors and fabrics in the product link.
    Other available items: waterproof outer cover
Technical specification
  • Unique ref.teja2seatersofa
  • Collection set2 seater sofa
  • CollectionTeja
  • TypeObject (single object)
  • Date of publishing2022-04-27
  • Edition number1
  • Height (mm)96
  • Width (mm)191
  • Depth (mm)78
Related
  • Material mainAluminum
  • Material secondaryRope
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)43
Classification
  • BIMobject CategoryFurniture - Armchairs & Sofas
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings