BFD-230 AISI Type 304 stainless steel adjustable floor drain with 12in. x 12in.(300mm x 300mm) top and a 1/8in.(3mm) grating. Model options include Square or Round (-R) top, and Bottom or Side Outlet (SO) in 4 or 6” sizes.
Region availability
| Europe | Asia | North America |
|---|---|---|
Åland Islands | United Arab Emirates | Anguilla |
Albania | Antigua and Barbuda | |
Andorra | Aruba | |
Austria | Barbados | |
Belarus | Belize | |
Belgium | Bermuda | |
Bosnia and Herzegovina | British Virgin Islands | |
Bulgaria | Canada | |
Croatia | Caribbean Netherlands | |
Cyprus | Cayman Islands | |
Czech Republic | Collectivity of Saint Martin | |
Denmark | Costa Rica | |
Estonia | Cuba | |
Faroe Islands | Curaçao | |
Finland | Dominica | |
France | Dominican Republic | |
Germany | El Salvador | |
Gibraltar | Greenland | |
Greece | Grenada | |
Guernsey | Guadeloupe | |
Hungary | Guatemala | |
Iceland | Haiti | |
Ireland | Honduras | |
Isle of Man | Jamaica | |
Italy | Martinique | |
Jersey | Mexico | |
Latvia | Montserrat | |
Liechtenstein | Nicaragua | |
Lithuania | Panama | |
Luxembourg | Puerto Rico | |
Malta | Saint Kitts and Nevis | |
Moldova | Saint Lucia | |
Monaco | Saint Pierre and Miquelon | |
Montenegro | Saint Vincent and the Grenadines | |
Netherlands | Saint-Barthélemy | |
North Macedonia | Sint Maarten | |
Norway | The Bahamas | |
Poland | Trinidad and Tobago | |
Portugal | Turks and Caicos Islands | |
Romania | U.S. Virgin Islands | |
Russia | United States | |
San Marino | ||
Serbia | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Svalbard and Jan Mayen | ||
Sweden | ||
Switzerland | ||
Ukraine | ||
United Kingdom | ||
Vatican City |