Set your location and language to prioritise localised information. Continue
Ventex Undertak Essential 1,50 x 50 m

Ventex Undertak Essential 1,50 x 50 m

Ventex Undertak Essential is a diffusion-open roof underlay with a microporous stem and with adhesive edges. The product has a high steam openness and is an easy product to assemble.
Specification
  • Lightweight roof underlay that has a good strength due to reinforcement mesh.

Technical specification
  • Unique ref.Ventex-Undertak-Essential_9000046_no
  • Product familyBuilding Envelope Solutions
  • Product groupBreathable Membrane for Roofs
  • TypeBuilding Materials
  • Date of publishing2021-10-22
  • Edition number1
  • Height (mm)50000
  • Width (mm)1500
Related
  • Material mainPolyurethane
  • Weight Net (Kg)11.5
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • IFC classificationRoof
  • UNSPSC nameRoofing membranes
  • UNSPSC code30151505
  • Uniclass 2015 CodePr_25_57_51
  • Uniclass 2015 DescriptionMembranes, liners, flexible sheets and fabrics
  • CSI MasterFormat 2014 Code07 50 00
  • CSI MasterFormat 2014 TitleMembrane Roofing
  • OmniClass Number23-13 39 13
  • OmniClass TitleRoof Underlayment
  • CSI UniFormat II CodeB3010
  • CSI UniFormat II TitleRoof Coverings

Region availability

Europe
Norway