Publish your products
Harzer
Harzer
Harzer
Harzer
Harzer
Harzer
Harzer
Harzer
Harzer
Harzer
    Archived

    Harzer

    Harzer profile concrete tiles are a optimized development of the classic concrete tiles. It is produced on special molds in which concrete mixture is rolled out. This production method allows a great uniformity of the final products. The Harzer profile roof tile is manufactured in one of Monier's factories in Finland and shipped from our warehouses in Finland and Baltics
    Technical specification
    • Unique ref.harzer
    • Product familyRoof
    • Product groupHarzer
    • TypeAssembly (multiple objects)
    • Date of publishing2016-09-01
    • Edition number2
    • Height (mm)55
    • Width (mm)320
    • Depth (mm)420
    Related
    • Material mainConcrete
    • Material secondaryConcrete
    • Weight Net (Kg)4.1
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • UNSPSC nameRoof fascias
    • UNSPSC code30151601