Publish your products
Jönåkerpannan
Archived

Jönåkerpannan

Jönåkerpannan - profiled concrete tiles are a optimized development of the classic concrete tiles. It is produced on special molds on which concrete mixture is rolled out. This production method allows a great uniformity of the final products. Jönåkerpannan roof tile is manufactured in one of Monier's factories in Sweden The tile is available with the types of coatings. Protertor 2.0, Polar, and Elegant
Technical specification
  • Unique ref.jonakerpannan
  • Product familyRoof
  • Product groupHarzer
  • TypeAssembly (multiple objects)
  • Date of publishing2016-09-01
  • Edition number2
  • Height (mm)55
  • Width (mm)320
  • Depth (mm)420
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)4
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • UNSPSC nameRoof fascias
  • UNSPSC code30151601