Set your location and language to prioritise localised information. Continue
Minster

Minster

Minster is a completely flat, modern concrete slate. It has a uinique suface Production takes place in special molds in which concrete mixture is rolled out. This production method allows a great uniformity of the final products. The Minster roof tile is manufactured in one of Monier's factories in Germany and shipped from our warehouse in Denmark, Norway, Sweden, Finland, Estonia, Latvia and Lithuania
Technical specification
  • Unique ref.minster
  • Product familyRoof
  • Product groupMinster
  • TypeAssembly (multiple objects)
  • Date of publishing2016-09-01
  • Edition number2
  • Height (mm)40
  • Width (mm)320
  • Depth (mm)420
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Weight Net (Kg)5.2
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • UNSPSC nameRoof fascias
  • UNSPSC code30151601

Region availability

Europe
Denmark
Estonia
Finland
Latvia
Lithuania
Norway
Sweden