Publish your products
Ormax
Archived

Ormax

Ormax concrete tiles are a optimized development of the classic concrete tiles. It is produced on special molds in which concrete mixture is rolled out. This production method allows a great uniformity of the final products. The Ormax roof tile is manufactured in one of Monier's factories in Finland and shipped from our warehouses in Finland and Baltics Product links and data are maintained in Finnish language
Technical specification
  • Unique ref.ormax
  • Product familyRoof
  • Product groupHarzer
  • TypeAssembly (multiple objects)
  • Date of publishing2016-09-01
  • Edition number2
  • Height (mm)55
  • Width (mm)320
  • Depth (mm)420
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Manufactured inFinland
  • Weight Net (Kg)4.1
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • UNSPSC nameRoof fascias
  • UNSPSC code30151601