Publish your products
Roof system for concrete tile Coppo di Francia

Roof system for concrete tile Coppo di Francia

The Coppo di Francia is a concrete tile from Italy with a medium rounded undulating shape, typical of the traditional italian roofs. The tile has a high mechanical resistance and is available in different colours. The Coppo di Francia tile is the perfect choice for villas and country houses roofs. See the Italian version for more information.
Specification
  • See the Italian version for complete information.
Technical specification
  • Unique ref.tegole-wierer-coppo-di-francia
  • Product familyRoof tiles
  • Product groupWierer
  • TypeObject (single object)
  • Date of publishing2020-06-22
  • Edition number1
  • Height (mm)420
  • Width (mm)330
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)4.4
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 2015 CodeSs_30_40_95_40
  • Uniclass 2015 DescriptionInterlocking tile roofing systems
  • OmniClass Number23-13 39 17 11
  • OmniClass TitleClay Roof Tiles
  • CSI UniFormat II CodeB3010
  • CSI UniFormat II TitleRoof Coverings

Region availability

Europe
Italy