Set your location and language to prioritise localised information. Continue
Roof system for clay tile Coppo Domus

Roof system for clay tile Coppo Domus

The Coppo Domus is a clay tile from Italy. It is ideal for traditional Italian-style roofing. It is available in several different colours, which can be combined to create beautiful roofs – as has been proved not just in its native Italy, but in many other countries too. This contemporary high-performance clay tile with its handcrafted look brings a touch of traditional elegance to any roof. See the Italian version for more information.
Specification
  • See the Italian version for complete information.
Technical specification
  • Unique ref.tegole-wierer-coppo-domus
  • Product familyRoof tiles
  • Product groupWierer
  • TypeObject (single object)
  • Date of publishing2021-09-23
  • Edition number1
  • Height (mm)282
  • Width (mm)462
Related
  • Material mainFireclay
  • Material secondaryFireclay
  • Weight Net (Kg)3.6
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 2015 CodeSs_30_40_95_40
  • Uniclass 2015 DescriptionInterlocking tile roofing systems
  • OmniClass Number23-13 39 17 11
  • OmniClass TitleClay Roof Tiles
  • CSI UniFormat II CodeB3010
  • CSI UniFormat II TitleRoof Coverings

Region availability

Europe
Italy