Set your location and language to prioritise localised information. Continue
Roof system for concrete tile Coppo Titan

Roof system for concrete tile Coppo Titan

The Coppo Titan is a concrete tile from Italy suitable for pitched roofs with 5,7° (10%) slope. The large size of the tile enables a quick installation and makes it ideal for ideal for commercial roofs applications. The tile has a traditional profile and high mechanical resistance. See the Italian version for more information.
Specification
  • See the Italian version for complete information.
Technical specification
  • Unique ref.tegole-wierer-coppo-titan
  • Product familyRoof tiles
  • Product groupWierer
  • TypeObject (single object)
  • Date of publishing2020-06-22
  • Edition number1
  • Height (mm)560
  • Width (mm)446
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)8.3
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 2015 CodeSs_30_40_95_40
  • Uniclass 2015 DescriptionInterlocking tile roofing systems
  • OmniClass Number23-13 39 17 11
  • OmniClass TitleClay Roof Tiles
  • CSI UniFormat II CodeB3010
  • CSI UniFormat II TitleRoof Coverings

Region availability

Europe
Italy