Set your location and language to prioritise localised information. Continue
Roof system for clay tile Portoghese Flexa

Roof system for clay tile Portoghese Flexa

Portoghese Flexa is a clay tile from Italy which allows to adapt to different battens widths. This flexibility of installation enables installers to adapt to the particularities of roofs. The tiles are available in traditional colours. See the Italian version for more information.
Specification
  • See the Italian version for complete information.
Technical specification
  • Unique ref.tegole-wierer-portoghese-flexa
  • Product familyRoof tiles
  • Product groupWierer
  • TypeObject (single object)
  • Date of publishing2021-09-23
  • Edition number1
  • Height (mm)261
  • Width (mm)447
Related
  • Material mainFireclay
  • Material secondaryFireclay
  • Weight Net (Kg)3.2
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 2015 CodeSs_30_40_95_40
  • Uniclass 2015 DescriptionInterlocking tile roofing systems
  • OmniClass Number23-13 39 17 11
  • OmniClass TitleClay Roof Tiles
  • CSI UniFormat II CodeB3010
  • CSI UniFormat II TitleRoof Coverings

Region availability

Europe
Italy