Set your location and language to prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
bmi_wierer_it/products/7da7ac6c-fbf2-4df5-ad73-1780ff991135
Home
Categories
Construction
Roof
Roof system for clay tile Vario 5
BMI Wierer Italy
Follow
Roof system for clay tile Vario 5
Vario 5 is a classic roof clay tile from Italy which allows a quick installation on roofs. The tiles are available in traditional colours. See the Italian version for more information.
Download
Specification
Specification
See the Italian version for complete information.
Technical specification
Technical specification
Unique ref.
tegole-wierer-vario-5
Product family
Roof tiles
Product group
Wierer
Type
Object (single object)
Date of publishing
2021-09-23
Edition number
1
Height (mm)
245
Width (mm)
411
Links
Links
Product url
https://www.bmigroup.com/it/prodotti-e-soluzioni/prodotti/braas/vario-5
Related
Related
Material main
Fireclay
Material secondary
Fireclay
Weight Net (Kg)
2.8
Classification
Classification
BIMobject Category
Construction - Roof
IFC classification
Roof
UNSPSC name
Roofing materials
UNSPSC code
301515
Uniclass 2015 Code
Ss_30_40_95_40
Uniclass 2015 Description
Interlocking tile roofing systems
OmniClass Number
23-13 39 17 11
OmniClass Title
Clay Roof Tiles
CSI UniFormat II Code
B3010
CSI UniFormat II Title
Roof Coverings
Region availability
Europe
Italy
Similar products
BMI Wierer Italy
Roof system for clay tile Portoghese Flexa
Download
BMI Wierer Italy
Roof system for concrete tile Coppo di Grecia
Download
BMI Wierer Italy
Roof system for clay tile Coppo Domus
Download
BMI Wierer Italy
Roof system for concrete tile Coppo di Francia
Download
BMI Wierer Italy
Roof system for concrete tile Coppo Titan
Download
BMI Wierer Italy
Roof system for concrete tile Coppo del Borgo
Download