Publish your products
Siplast Primer Elastomeric bitumen primer
Siplast Primer Elastomeric bitumen primer
Siplast Primer Elastomeric bitumen primer
    BMI

    Siplast Primer Elastomeric bitumen primer

    Elastomeric bitumen primer.

    • Solvent free (VOC), environmental-friendly, advised for indoor use. 
    • Solvent based, quickdrying elastomeric bitumen primer for all types of substrates and decks, (concrete, wood) in buildings and civil engineering (bridgedeck waterproofing).
    Specification
    • MAIN USES

      • Solvent free and odourless primer for all types of substrates (concrete, wood).
      • No emission of VOC. 
      • To be used under all types of Siplast systems (torched, self-adhesive, bonded with hot bitumen).
      • Its solvent-free composition suits with all building works complying with environmental-friendly standards.

      DESCRIPTION

      • Solvent free, environmental-friendly, quick-drying and odourless primer.
      • Caution: store Eco Activ Primer out of frost.

      APPLICATIONS

      • Apply by brush, roller or spraying devices. 
      • Consumption rate :100 gr/m2 to 350 gr/m2 depending on the porosity and type of substrate.
      • Use Eco-Activ Primer before the expiration date mentioned on the can at a temperature of the substrate > 5°C and in normal hygrometric conditions (<70% HR) in order to ensure correct drying. In hot climates, spray the substrate with cool and clean water or wipe with wet cloth.
      • Clean tools with water after use and before the primer gets dry.
    Technical specification
    • Unique ref.Siplast-Primer
    • Product familyFLAT ROOF
    • Product groupPRIMER
    • TypeBuilding Materials
    • Date of publishing2018-11-12
    • Edition number1
    • Height (mm)2
    • Width (mm)1000
    • Depth (mm)1000
    Related
    • Material mainBitumen
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)0.92
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
    • IFC classificationRoof
    • UNSPSC nameRoofing membranes
    • UNSPSC code30151505
    • CSI MasterFormat 2014 Code07 13 00
    • CSI MasterFormat 2014 TitleSheet Waterproofing
    • OmniClass Number23-13 25 17 13
    • OmniClass TitleSheet Waterproofing
    • CSI UniFormat II CodeB30
    • CSI UniFormat II TitleROOFING

    Region availability

    Europe
    Portugal
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit