Publish your products
Membrane BMI System Paradiene 30.1 GS - White Noxactiv
Membrane BMI System Paradiene 30.1 GS - White Noxactiv
Membrane BMI System Paradiene 30.1 GS - White Noxactiv
Membrane BMI System Paradiene 30.1 GS - White Noxactiv
Membrane BMI System Paradiene 30.1 GS - White Noxactiv
Membrane BMI System Paradiene 30.1 GS - White Noxactiv
Membrane BMI System Paradiene 30.1 GS - White Noxactiv
Membrane BMI System Paradiene 30.1 GS - White Noxactiv
Membrane BMI System Paradiene 30.1 GS - White Noxactiv
Membrane BMI System Paradiene 30.1 GS - White Noxactiv
    BMI

    Membrane BMI System Paradiene 30.1 GS - White Noxactiv

    Granule-surfaced SBS elastomeric bitumen roof waterproofing cap sheet. Very high performance reinforced SBS elastomeric bitumen membrane with self protected coloured granules for waterproofing works. This product is for use as : • Toplayer of two-layers system self protected or under heavy protection. Nox-Activ, reduction in air pollution through photocatalysis using the Nox-Activ roof waterproofing system.
    Specification
    • Long life due to the exceptional retention of the original properties of the SBS elastomeric bitumen. High resistance to cracking and weathering due to the elasticity of the SBS elastomeric bitumen binder. Excellent dimensional stability due to the glass reinforcements. Wide colour range for the Paradiene 30.1 GS cap sheets. NOx-Activ depolluting membrane version available: with slate flake covered with Noxite (titanium dioxide). Paradiene 30.1 GS MAIN USES Granule-faced cap sheet of two-layer, self-finished waterproofing systems for inaccessible roofs. On concrete, roof decks. On profiled metal roof decks. On timber and plywood roof decks.
    Technical specification
    • Unique ref.Paradiene-30-1-GS-Noxactiv
    • Product familyFLAT ROOF
    • Product groupWATERPROOFING
    • TypeBuilding Materials
    • Date of publishing2018-11-13
    • Edition number1
    • Height (mm)2.5
    • Width (mm)1000
    • Depth (mm)10000
    Related
    • Material mainBitumen
    • Material secondaryFiber Glass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)42
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
    • IFC classificationRoof
    • UNSPSC nameRoofing membranes
    • UNSPSC code30151505
    • CSI MasterFormat 2014 Code07 13 00
    • CSI MasterFormat 2014 TitleSheet Waterproofing
    • OmniClass Number23-13 25 17 13
    • OmniClass TitleSheet Waterproofing
    • CSI UniFormat II CodeB30
    • CSI UniFormat II TitleROOFING

    Region availability

    Europe
    Portugal
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit