Publish your products
Membrane Paradiene 40.1.GS Noxactiv
Membrane Paradiene 40.1.GS Noxactiv
Membrane Paradiene 40.1.GS Noxactiv
Membrane Paradiene 40.1.GS Noxactiv
Membrane Paradiene 40.1.GS Noxactiv
Membrane Paradiene 40.1.GS Noxactiv
Membrane Paradiene 40.1.GS Noxactiv
Membrane Paradiene 40.1.GS Noxactiv
Membrane Paradiene 40.1.GS Noxactiv
Membrane Paradiene 40.1.GS Noxactiv
    BMI

    Membrane Paradiene 40.1.GS Noxactiv

    Granule-surfaced SBS elastomeric bitumen roof waterproofing cap sheet. Very high performance reinforced SBS elastomeric bitumen membrane with self-protected coloured granules for waterproofing works.
    This product is for use as :

    • Toplayer of two-layers system for non-accessible roofs
    • Technical roofs 
    • Roofs under heavy protection.
    Specification
      • Long life due to the exceptional retention of the original properties of the SBS elastomeric bitumen.
      • High resistance to cracking and weathering due to the elasticity of the SBS elastomeric bitumen binder.
      • Excellent dimensional stability due to the glass reinforcements.
      • Wide colour range.
      • NOx-Activ depolluting membrane version available: with slate flake covered with Noxite (titanium dioxide).
    Technical specification
    • Unique ref.Paradiene-40-1-GS-Noxactiv-Grey-Red-Green
    • Product familyFLAT ROOF
    • Product groupWATERPROOFING
    • TypeBuilding Materials
    • Date of publishing2018-11-13
    • Edition number1
    • Height (mm)2.9
    • Width (mm)1000
    • Depth (mm)8000
    Related
    • Material mainBitumen
    • Material secondaryFiber Glass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)40.8
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
    • IFC classificationRoof
    • UNSPSC nameRoofing membranes
    • UNSPSC code30151505
    • CSI MasterFormat 2014 Code07 13 00
    • CSI MasterFormat 2014 TitleSheet Waterproofing
    • OmniClass Number23-13 25 17 13
    • OmniClass TitleSheet Waterproofing
    • CSI UniFormat II CodeB30
    • CSI UniFormat II TitleROOFING

    Region availability

    Europe
    Portugal
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit