Publish your products
Membrane BMI System Paradiene FM
Membrane BMI System Paradiene FM
    BMI

    Membrane BMI System Paradiene FM

    SBS elastomeric bitumen roofing underlayer for mechanical fixing. Paradiene FM is approved by CSTB (Paracier Document Technique d’Application) for use in Siplast
    insulated steel roof deck constructions and insulated and non-insulated concrete roof deck constructions as mechanically fixed, two layer, built-up roof waterproofing system on flat and pitched roofs

    Specification
    • MAIN USES
      Paradiene FM is applied as underlayer of a coloured granule-finished double layer system, specifically designed to be mechanically fixed (with Paradiene 30.1 GS as capsheet) onto wearing elements and substrates, as followed:

      • on steel deck roofs;
      • on wood boarding, exterior grade plywood, chipboard and composite boards;
      • on inaccessible concrete roofs;
      • on insulation boards complying with local technical standards.

      DESCRIPTION

      • SBS elastomeric bitumen layer surfaced with a fusible film.
      • Thickness: 2.5mm.
      • Polyester composite reinforcement: 130g/m²
      • Selvedge with a guide line for mechanical fixings.

      APPLICATIONS

      • Paradiene FM: linear mechanical fixing at the 10cm wide overlap. Then the lapped joints are fully torched.
      • Either Paradiene 30.1 GS or Paradiene 40.1 GS or Parafor 30 GS cap-sheet is fully torch-welded on Paradiene FM.
    Technical specification
    • Unique ref.Paradiene-FM
    • Product familyFLAT ROOF
    • Product groupWATERPROOFING
    • TypeBuilding Materials
    • Date of publishing2018-11-13
    • Edition number1
    • Height (mm)2.5
    • Width (mm)1000
    • Depth (mm)7500
    Related
    • Material mainBitumen
    • Material secondaryPolyester
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)24
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
    • IFC classificationRoof
    • UNSPSC nameRoofing membranes
    • UNSPSC code30151505
    • CSI MasterFormat 2014 Code07 13 00
    • CSI MasterFormat 2014 TitleSheet Waterproofing
    • OmniClass Number23-13 25 17 13
    • OmniClass TitleSheet Waterproofing
    • CSI UniFormat II CodeB30
    • CSI UniFormat II TitleROOFING

    Region availability

    Europe
    Portugal
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit