Publish your products
Membrane Paradiene SVV
Membrane Paradiene SVV
    BMI

    Membrane Paradiene SVV

    SBS elastomeric bitumen waterproofing torchable underlay. 

    • Long life due to the exceptional retention of the original properties of the SBS elastomeric bitumen
    • High resistance to cracking and weathering due to the elasticity of the SBS elastomeric bitumen binder
    • Excellent dimensional stability due to the glass reinforcements.
    Specification
    • Long life due to the exceptional retention of the original properties of the SBS elastomeric bitumen
      High resistance to cracking and weathering due to the elasticity of the SBS elastomeric bitumen binder
      Excellent dimensional stability due to the glass reinforcements.

    Technical specification
    • Unique ref.Paradiene-SVV
    • Product familyFLAT ROOF
    • Product groupWATERPROOFING
    • TypeBuilding Materials
    • Date of publishing2018-11-12
    • Edition number1
    • Height (mm)2.5
    • Width (mm)990
    • Depth (mm)9900
    Related
    • Material mainBitumen
    • Material secondaryFiber Glass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)32.34
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
    • IFC classificationRoof
    • UNSPSC nameRoofing membranes
    • UNSPSC code30151505
    • CSI MasterFormat 2014 Code07 13 00
    • CSI MasterFormat 2014 TitleSheet Waterproofing
    • OmniClass Number23-13 25 17 13
    • OmniClass TitleSheet Waterproofing
    • CSI UniFormat II CodeB30
    • CSI UniFormat II TitleROOFING

    Region availability

    Europe
    Portugal
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit