Publish your products
Membrane Parafor Solo GFM Noxactiv
Membrane Parafor Solo GFM Noxactiv
Membrane Parafor Solo GFM Noxactiv
Membrane Parafor Solo GFM Noxactiv
Membrane Parafor Solo GFM Noxactiv
Membrane Parafor Solo GFM Noxactiv
Membrane Parafor Solo GFM Noxactiv
Membrane Parafor Solo GFM Noxactiv
Membrane Parafor Solo GFM Noxactiv
Membrane Parafor Solo GFM Noxactiv
    BMI

    Membrane Parafor Solo GFM Noxactiv

    SBS elastomeric bitumen granule finished single ply waterproofing system for mechanical fixing. Nox-Activ, reduction in air pollution through photocatalysis using the Nox-Activ roof waterproofing system.
    Specification
    • One layer, easy to apply with mechanical fixings along the selvedge. Easy and reliable torching of the side overlaps due to the scarified fusible film (patented system). When reroofing, removal of the existing waterproofing system is not necessary. High resistance to cracking, puncturing and pull-off. Wide range of colours for the granule surfacing. NOx-Activ depolluting membrane version available: with slate flake covered with Noxite (titanium dioxide). Parafor Solo GFM application MAIN USES Coloured granule finished single-plywaterproofing system: on steel deck with insulation complying with professional standards; on timber boarding, exterior grade particle board or plywood; on substrates or concrete and masonry slab complying with professional standards (slope = 1%); on cellular concrete slabs; on waterproofing substrates, consisting of bearing elements (other than steel); on thermal insulation boards: polyurethane boards surfaced with non woven glass fibre mat, mineral wool panels, cellulose perlite panels, all in compliance with their Agrément Certificates or similar approvals; on old waterproofing membranes following preparation work as required. DESCRIPTION Single-layer membrane in SBS elastomeric bitumen. Polyester reinforcement: 180 gr/m² Surfacing with mineral coloured granules or slates. Thickness: 4 mm at selvedge. Side laps with scarified fusible film (Siplast patent) for a safer and easier torch-welding. Graduated guide-line along the selvedge, for a correct positioning of the fixings. APPLICATIONS Screw the mechanical fixings onto the side-laps, along the graduated guide-line. Fully torch the 12 cm wide overlaps.
    Technical specification
    • Unique ref.Parafor-Solo-GFM-Noxactiv
    • Product familyFLAT ROOF
    • Product groupWATERPROOFING
    • TypeBuilding Materials
    • Date of publishing2018-11-13
    • Edition number1
    • Height (mm)4
    • Width (mm)1000
    • Depth (mm)7000
    Related
    • Material mainBitumen
    • Material secondaryPolyester
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)40
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
    • IFC classificationRoof
    • UNSPSC nameRoofing membranes
    • UNSPSC code30151505
    • CSI MasterFormat 2014 Code07 13 00
    • CSI MasterFormat 2014 TitleSheet Waterproofing
    • OmniClass Number23-13 25 17 13
    • OmniClass TitleSheet Waterproofing
    • CSI UniFormat II CodeB30
    • CSI UniFormat II TitleROOFING

    Region availability

    Europe
    Portugal
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit