Publish your products
Membrane BMI System Teranap JS
Membrane BMI System Teranap JS
Membrane BMI System Teranap JS
Membrane BMI System Teranap JS
Membrane BMI System Teranap JS
    BMI

    Membrane BMI System Teranap JS

    The Teranap JS Underground Works waterproofing system is part of the bituminous geomembrane waterproofing range. Waterproofing of Underground Works Cut & Cover trenches, structural rafts & walls

    Specification
    • Uses:

      • Upper surface of cut & cover trenches and vaulted works without hydrostatic pressure.
      • Underface of structural rafts and walls with or without hydrostatic pressure. 
      • Underface of rafts and walls on permanent shuttering.
    Technical specification
    • Unique ref.Teranap-JS
    • Product familyFLAT ROOF
    • Product groupWATERPROOFING
    • TypeBuilding Materials
    • Date of publishing2018-11-12
    • Edition number1
    • Height (mm)4
    • Width (mm)1000
    • Depth (mm)8000
    Related
    • Material mainBitumen
    • Material secondaryPolyester
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)40
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
    • IFC classificationRoof
    • UNSPSC nameRoofing membranes
    • UNSPSC code30151505
    • CSI MasterFormat 2014 Code07 13 00
    • CSI MasterFormat 2014 TitleSheet Waterproofing
    • OmniClass Number23-13 25 17 13
    • OmniClass TitleSheet Waterproofing
    • CSI UniFormat II CodeB30
    • CSI UniFormat II TitleROOFING

    Region availability

    Europe
    Portugal
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit