Publish your products
Bobles Crocodile
Bobles

Bobles Crocodile

The Crocodile´s most obvious function is as a staircase, which enhances the strength and balance of the child. When turned upside down you have an angled surface with a see saw function and the child can walk/lie on its entire straight surface. The Crocodile has three seating levels for the small child and it is splendid for the social dimension that 2-3 children can sit together on the same piece of furniture.
Technical specification
  • Unique ref.crocodile
  • Product familyKIds furniture
  • Product groupTumbling Animals
  • TypeObject (single object)
  • Date of publishing2011-12-19
  • Edition number1
  • Height (mm)180
  • Width (mm)600
  • Depth (mm)240
Related
  • Material mainFirm Foam
  • Material secondaryFirm Foam
  • Designed inAfghanistan
  • Manufactured inAfghanistan
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit