Publish your products
Bobles Elephant
Bobles

Bobles Elephant

The Elephant has a rocking function where the child is challenged and stimulated while sitting. Later on, the child can stand on top of the Elephant's feet, which challenges the child's balance while standing. The Elephant is also good to lie across - both when you lie flat on your stomach and on your back. Last but not least, purely functional it is a great chair to sit on - both for the child and their parents.
Technical specification
  • Unique ref.Elephant
  • Product familyKIds furniture
  • Product groupTumbling Animals
  • TypeObject (single object)
  • Date of publishing2011-12-19
  • Edition number1
  • Height (mm)310
  • Width (mm)550
  • Depth (mm)240
Related
  • Material mainFirm Foam
  • Material secondaryFirm Foam
  • Designed inDenmark
  • Manufactured inDenmark
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit