Publish your products
Bobles Pig
Bobles

Bobles Pig

The Pig are available in two sizes and can be stacked. The low one is for the child who has just learned to sit. The big one is for the older child, and stacked, they fit teenagers and grown-ups. It has a size that enables the child to sit on it while in movement, which enhance not only the balance but also the joint senses. Children can lie across them and have both the backside of their bodies and their arms strengthened.
Technical specification
  • Unique ref.Pig
  • Product familyKIds furniture
  • Product groupTumbling Animals
  • TypeObject (single object)
  • Date of publishing2012-02-10
  • Edition number1
  • Height (mm)300
  • Width (mm)300
  • Depth (mm)240
Related
  • Material mainFirm Foam
  • Material secondaryFirm Foam
  • Designed inAfghanistan
  • Manufactured inAfghanistan
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit