Publish your products
16-Series
16-Series
16-Series
    Bocci

    16-Series

    16 is formed by sequentially pouring three separate layers of molten glass – in varying opacities – on a horizontal plane. Each layer responds to the indeterminate shape of the previous pour to create a uniquely layered whole. Two of these pieces are then attached and illuminated with an internal LED lamp.
    Technical specification
    • Unique ref.16
    • Product familyElectrical equipment
    • Product groupCeiling lamps
    • TypeObject (single object)
    • Date of publishing2014-12-01
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryStainless steel
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLamp
    • UNSPSC nameLamps and lightbulbs
    • UNSPSC code391016
    • Uniclass 2015 CodePr_70_70_46
    • Uniclass 2015 DescriptionLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps
    • CSI UniFormat II CodeE10
    • CSI UniFormat II TitleEQUIPMENT
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit