Publish your products
2/SPX FIRE HOSE SYSTEM FOR FIRE SERVICE USE DN 70 - "Murano Industrial" STAINLESS STEEL CABINET
2/SPX FIRE HOSE SYSTEM FOR FIRE SERVICE USE DN 70 - "Murano Industrial" STAINLESS STEEL CABINET

    2/SPX FIRE HOSE SYSTEM FOR FIRE SERVICE USE DN 70 - "Murano Industrial" STAINLESS STEEL CABINET

    FIRE HOSE SYSTEM FOR FIRE SERVICE USE DN 70 - FOR PILLAR HYDRANT - "Murano Industrial" STAINLESS STEEL CABINET
    Specification
    • FIRE HOSE SYSTEM FOR FIRE SERVICE USE DN 70 - FOR PILLAR HYDRANT Compliant with UNI 10779 Italian standard - Supplied with: - "Murano" DN 70 stainless steel cabinet. Metal handle and hinges. - Hydrant and coupling wrench (Italian standard) - White fire hose DN 70 UNI 9487 or Red fire hose DN 70 spec. ENI 0198.00 type B, standard lengths: 20m , 25m or 30m. - “INDUSTRIALJET” light alloy branchpipe DN 70 Ø 16 - UNI 11423 - Hose support
    Technical specification
    • Unique ref.art-2-spx-sistema-servizio-soprasuolo-murano-industrial-inox
    • Product familyFixed firefighting systems / Sistemi fissi di estinzione incendi
    • Product groupFire hose system for pillar hydrants/Sistemi a servizio idranti soprasuolo
    • TypeObject (single object)
    • Date of publishing2021-11-23
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFire Products - Protection

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit