66/D DRY BARREL PILLAR HYDRANT STYLE EUR - DN 100 X 3 OUTLETS - BRASS CAPS

66/D DRY BARREL PILLAR HYDRANT STYLE EUR - DN 100 X 3 OUTLETS - BRASS CAPS

DRY BARREL PILLAR HYDRANT STYLE EUR - DN 100 - 2 OUTLETS UNI DN 70 + PUMPER CONNECTION UNI DN 100 - BRASS CAPS

Specification
  • DRY BARREL PILLAR HYDRANT STYLE EUR - DN 100 - Cast iron pillar fire hydrant style EUR, with two outlets UNI DN 70 (Italian Standard) and one pumper connection UNI DN 100, with antifreeze automatic drainage system, according to EN 14384, CE marking. Type A - fire hydrant without break system Type C - fire hydrant with break system: the components of the operating system are joined at the breaking level in a manner that will separate if the column is broken by impact.
Technical specification
  • Unique ref.art-66-d-pillar-hydrant-dn100-3out
  • Collection setFixed firefighting systems / Sistemi fissi di estinzione incendi
  • CollectionPillar hydrants/Idranti soprasuolo
  • TypeObject (single object)
  • Date of publishing2020-05-28
  • Edition number2
Related
  • Material mainCast iron
  • Material secondaryBrass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFire Products - Protection

Region availability

Europe
Albania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Lithuania
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Russia
Liechtenstein
Latvia
Jersey
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Vatican City
Åland Islands