Publish your products
80/316/R SWINGING FIRE HOSE REEL “Murano Collection” STAINLESS STEEL CANBINET - INDUSTRIAL

80/316/R SWINGING FIRE HOSE REEL “Murano Collection” STAINLESS STEEL CANBINET - INDUSTRIAL

SWINGING FIRE HOSE REEL FOR OUTDOOR/INDOOR INSTALLATION STAINLESS STEEL ”Murano Collection” EN 671-1. WITH RED COATED HOSE FOR INDUSTRIAL APPLICATIONS CE MARKED
Specification
  • SWINGING FIRE HOSE REEL FOR OUTDOOR/INDOOR INSTALLATION STAINLESS STEEL ”Murano Collection” EN 671-1. WITH RED COATED HOSE FOR INDUSTRIAL APPLICATIONS CE MARKED CERT. N. 0497-CPR-171 - “Murano” fire cabinet with rounded edges, metal blind door, made of uncoated stainless steel AISI 316. Dimensions 650 mm height x 700 mm width; depth mm 200 for hoses until 25 m length and 230 mm for 30 m hose. Reel in red coated steel, diameter 535 mm. - Red coated semirigid hose DN 25 mm approved to EN 694. - Manual inlet stop ball valve and brass axial inlet device. - Multi-effect shut/full/spray nozzle Available nozzles: Starjet DN 25 Ø 8mm K = 28 Starjet DN 25 Ø 9mm K = 33
Technical specification
  • Unique ref.art-80-316R-naspo-murano-collection-industrial-inox
  • Product familyFixed firefighting systems / Sistemi fissi di estinzione incendi
  • Product groupHose reels / Naspi
  • TypeObject (single object)
  • Date of publishing2020-05-28
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFire Products - Protection

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit