Publish your products
80/VPE SWINGING FIRE HOSE REEL, WITH FIRE EXTINGUISHERS PLACE AT THE BASE

80/VPE SWINGING FIRE HOSE REEL, WITH FIRE EXTINGUISHERS PLACE AT THE BASE

4.6 out of 5 stars4.6(8 reviews)
SWINGING FIRE HOSE REEL FOR INDOOR INSTALLATION, WITH FIRE EXTINGUISHERS PLACE AT THE BASE “Murano Collection” EN 671-1 - CE MARKED
Specification
  • SWINGING FIRE HOSE REEL FOR INDOOR INSTALLATION, WITH FIRE EXTINGUISHER PLACE AT THE BASE “Murano Collection” EN 671-1 CE MARKED CERT. N. 0497-CPR-171 Supplied with: - “Murano Collection” fire cabinet with rounded edges, two metal blind doors, with compartment for fire extinguisher at the bottom, made of carbon steel, red RAL 3000 polyester powder coating. Dimensions 1400 mm height x 700 mm width; depth mm 230. Reel in red coated steel, diameter 535 mm. - Semirigid hose approved to EN 694. - Manual inlet stop ball valve and brass axial inlet device. - Multi-effect shut/full/spray nozzle (see below table for choice). Suitable for recessed installation by adding the cover frame Available nozzles: Starjet DN 25 Ø 8mm K = 28 Starjet DN 25 Ø 9mm K = 33 Sprayjet DN 25 Ø 8mm K = 28 Sprayjet DN 25 Ø 10 mm K = 42 Sprayjet DN 19 Ø 7mm* K = 22 (* available only with PVC hose DN 19)
Technical specification
  • Unique ref.art-80-VPE-naspo-murano-collection-vert-extinguisher
  • Product familyFixed firefighting systems / Sistemi fissi di estinzione incendi
  • Product groupHose reels / Naspi
  • TypeObject (single object)
  • Date of publishing2020-05-28
  • Edition number1
Related
  • Material mainSteel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFire Products - Protection

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit