Publish your products
Uviflex Intonaco
Boero

Uviflex Intonaco

TEXTURED, HIGH-BUILD ANTI-ALGAE ELASTOMERIC COATING

The special composition of the binder produces dual crosslinking: induced by UV rays on the surface, giving the product water repellency and low dirt pick-up, and internal chemical crosslinking, which gives it the flexibility typical of elastomeric products, even at low temperatures. Ideal for the protection and waterproofing of new buildings or for building maintenance. Excellent filling power and weathering resistance. 

Complies with standards EN 15457 (fungi resistance) and EN 15458 (algae resistance) by using special additives that protect the film against algae, moulds and lichens.

Paints not recommended for use as insulation coatings:

I COLORI STORICI DELL'EDILIZIA STORICA E MODERNA 1 

B133  B141  B142  B143  B144  B145  B146  B147  B148  B149  B150  B151  B152  B153  B154  B155  B156  B157  B158  B159  B169  B178  B228  B229  B230  B231  B232  B233  B248  B249  B250  B254  B260  B268  B269  B270  B271  B272  B279  B281  B282  B285 

 I COLORI STORICI DELL'EDILIZIA STORICA E MODERNA 2 

B301  B302  B303  B304  B305  B306  B307  B308  B309  B310  B311  B312  B313  B314  B315  B316  B317  B318  B319  B320  B321  B322  B323  B324  B325  B326  B327  B328  B329  B330  B331  B332  B333  B334  B335  B336  B337  B338  B339  B340  B341  B342  B343  B344  B345  B346  B347  B348  B349  B350 


Specification
  • Textured, high-build anti-algae elastomeric coating. Please see Italian version for full specification.
Technical specification
  • Unique ref.Uviflex-Intonaco
  • Product familyTextured, high-build anti-algae elastomeric coating
  • Product groupUviflex Intonaco
  • TypeBuilding Materials
  • Date of publishing2018-12-06
  • Edition number1
Related
  • Material mainPaint
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • UNSPSC namePaint filters
  • UNSPSC code40161524
  • Uniclass 2015 CodeAc_25_20_60
  • Uniclass 2015 DescriptionPainting

Region availability

Europe
Italy
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit