Publish your products
1号斜壁600x900x450

1号斜壁600x900x450

単位:(ミリメートル)

Technical specification
  • Unique ref.1_slopingwall600x900x450
  • Product familyコンクリート二次製品
  • Product group下水道マンホール
  • TypeRequirement Object
  • Date of publishing2021-11-05
  • Edition number1
  • Height (mm)450
  • Width (mm)900
  • Depth (mm)600
Classification
  • BIMobject CategoryEngineering & Infrastructure - Water

Region availability

Asia
Japan
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit