Publish your products
BKB Sisal Plain Granite
Bolon

BKB Sisal Plain Granite

Drawing inspiration from the world of sisal and coir mats, BKB’s large colour range optimises design versatility. This broad colour palette combines with a classically stylish pattern and a soft, textile feel and structure making it an outstanding flooring solution for offices, hotels, and many other environments. The collection is weaved with folded yarn with a mid-class wearing rating (durability class 32). BKB was our first collection and these qualities have ensured it enjoys enduring popularity. BKB is available in rolls, tiles and in Bolon StudioTM.

Woven design flooring/carpets.

Specification
  • ROLLS

    ARTICLE NUMBER102751
    CLASSIFICATION32
    WARRANTY10 years
    WEIGHT KG/SQM2,9 kg/m²
    THICKNESS MM2,3 mm
    MEASURES200 cm x std 25 m
    RECYCLED CONTENT65%
    FIRE RATINGBfl-s1


    TILES

    ARTICLE NUMBER  102796
    CLASSIFICATION 32
    WARRANTY 10 years
    WEIGHT KG/SQM3,9 kg/m²
    THICKNESS MM 2,9 mm
    MEASURES 50 x 50 cm
    SQM PER PACKAGE 5,0 m²/box
    RECYCLED CONTENT 72%
    FIRE RATING Bfl-s1


Technical specification
  • Unique ref.Sisal-plain-granite
  • Product familyFlooring
  • Product groupFlooring
  • TypeObject (single object)
  • Date of publishing2016-08-02
  • Edition number1
Related
  • Material mainVinyl
  • Material secondaryFabric
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFlooring - Vinyl
  • IFC classificationFloor
  • UNSPSC nameCarpeting
  • UNSPSC code30161701
  • Uniclass 2015 CodePr_35_57_11
  • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Code09 68 00
  • CSI MasterFormat 2014 TitleCarpeting
  • OmniClass Number23-15 17 17
  • OmniClass TitleCarpet Flooring

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Angola
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Egypt
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Mozambique
Brazil
Cook Islands
Austria
Bahrain
Barbados
South Africa
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Colombia
Fiji
Belgium
Bhutan
Bermuda
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Peru
Guam
Bulgaria
Brunei
Canada
Venezuela
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Marshall Islands
Cyprus
China
Cayman Islands
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
New Zealand
Estonia
Georgia
Cuba
Niue
Faroe Islands
Hong Kong
Curaçao
Norfolk Island
Finland
India
Dominica
Northern Mariana Islands
France
Indonesia
Dominican Republic
Palau
Germany
Iran
El Salvador
Papua New Guinea
Gibraltar
Iraq
Greenland
Pitcairn Islands
Greece
Israel
Grenada
Samoa
Guernsey
Japan
Guadeloupe
Solomon Islands
Hungary
Jordan
Guatemala
Timor-Leste
Iceland
Kazakhstan
Haiti
Tokelau
Ireland
Kuwait
Honduras
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Tuvalu
Italy
Laos
Martinique
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Vanuatu
Latvia
Macau
Montserrat
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Lithuania
Maldives
Panama
Luxembourg
Mongolia
Puerto Rico
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Moldova
Nepal
Saint Lucia
Monaco
North Korea
Saint Pierre and Miquelon
Montenegro
Oman
Saint Vincent and the Grenadines
Netherlands
Pakistan
Saint-Barthélemy
North Macedonia
Palestine
Sint Maarten
Norway
Philippines
The Bahamas
Poland
Qatar
Trinidad and Tobago
Portugal
Saudi Arabia
Turks and Caicos Islands
Romania
Singapore
U.S. Virgin Islands
Russia
South Korea
United States
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen