Publish your products
BoonAssist TQ Manual Revolving Door with Power Assist
Boon Edam

BoonAssist TQ Manual Revolving Door with Power Assist

The Revolutionary Revolving DoorThe first manual revolving door in the world to deliver power assist, speed control and positioning in one premium package, BoonAsisst TQ delivers an enhanced user experience unparalleled in ease of use and safety. This luxurious, modern revolving door is a new standard, coupling the comfortable, hands-free rotation of an automatic revolving door with the reliability and ease of use of a manual door. BoonAssist TQ is the ideal solution for office buildings, restaurants, hotels and smaller retail stores...any public location where comfort, safety and energy savings are desired.

BoonAssist TQ is available in two styles:

BoonAssist TQM - Metal framed glass and solid canopy, which can be customized with an endless variety of metal or painted finishes to match any building facade.

BoonAssist Crystal - All glass construction (door wings, drum and canopy) ideal for all glass facades, or virtually any style of building.


Modern TechnologyBoonAssist TQ uses modern technology to offer the greatest ease of use, comfort and convenience possible. A low energy motor provides automatic rotation after a gentle push, providing maximum ease of use for all users. The speed control's braking mechanism ensures predictable and safe operation at all times. Positioning (or quarterpointing) ensures the door wings stop in a set position every time to maximize ease of use, as well as energy savings through reduced air infiltration. The result is that the BoonAssist TQ manual revolving door is graceful, intuitive and comfortable.


Special OptionsSecurity options are available for an added layer of protection. A variety of revolving door connections are also available. These connections enable better space utilization, create a dramatic statement, and even provide shelter for people and the door from the outside elements.

Please take a look at our range of security doors & portals, optical turnstiles, tripod turnstiles, access gates and full height turnstiles to ensure the security of your entry and perimeter.
Technical specification
  • Unique ref.boon-edam_0035
  • Product familyRevolving Doors
  • Product groupRevolving Doors
  • TypeObject (single object)
  • Date of publishing2015-11-30
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Revolving Doors
  • CSI MasterFormat 2014 Code08 42 33
  • CSI MasterFormat 2014 TitleRevolving Door Entrances
  • OmniClass Number23-13 33 23 15 13
  • OmniClass TitleRevolving Door Stainless-Steel-Framed Storefronts

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit