We are using cookies to provide our services

By using our services you agree to our use of cookies

;

1-Piece ClayLite Chaparral Blend Lightweight Clay Tile

Unique ref.: 1-piece-claylite-chaparral-blend
Brand: Boral Roofing
Product family: Clay Roof Tile
Product group: 1-Piece ClayLite
Date of publishing: 2014-01-15
Edition number: 1
Type: Object (single object)
Download (4)
Design/Style
Boral Roofing has the most extensive choice of profiles and styles of clay roofing tiles in the nation, ranging from traditional mission style barrel tiles to flat tiles that deliver the aesthetics of natural slate and wood shake. The unique design of our traditional mission tile allows for a wide variety of installation options including staggering, boosting, serpentine patterns and much more

Durability
Clay tile is known for its long-term durability and longevity by being wind, hail and fire resistant. Boral Roofing’s modern manufacturing techniques enhance this durability giving customers a roofing product that’s sure to last a lifetime.**

Performance
Boral Roofing clay tile products outperform virtually any roofing product on the market today. Grade 1 clay tiles can withstand an array of weather conditions (windy, wet, dry, hot and cold) without losing their beauty.**

Sustainability
Boral Roofing’s domestically produced clay roofing products are the first roof tiles in the world to receive the prestigious Cradle to Cradle Gold certification, insuring they are truly sustainable and will not harm the environment. Our clay roofing products use up to 59% recycled raw materials, are 100% recyclable and come in a wide variety of approved cool roof rated colors.

Value
Clay tile has proven its durability, longevity and aesthetic appeal over thousands of years. Boral Roofing offers a wide range of clay roofing products to fit any budget: from 1-Piece “S” Tile with easy installation and cost savings, to handmade, imported Cielo™ tile, Boral Roofing has a clay tile roofing product to meet any project’s style and budget.

** Please refer to the Boral Clay Product Warranty; details found on our website at www.boralroof.com


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Construction - Roof
This product is available in:
North America
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1942337&tabidx=education&company=Boral&subtabidx=osp

Boral Roofing

Properties

Name Value
Reflectance 0.31
Emittance 0.81
Size 13" x 18"
SRI 30

All BIM objects are real products from real manufacturers confirmed and approved