We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Terracotta Clay Tile

Unique ref.: Terracotta
Brand: Boral Roofing
Product family: Building materials
Product group: Roof tiles
Width (inches): 13
Height (inches): 18
Date of publishing: 2014-04-01
Edition number: 1
Type: Object (single object)
Download (12)
Boral Roofing has the most extensive choice of profiles and styles of clay roofing tiles in the nation, ranging from traditional mission style barrel tiles to flat tiles that deliver the aesthetics of natural slate and wood shake. The unique design of our traditional mission tile allows for a wide variety of installation options including staggering, boosting, serpentine patterns and much more

Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®

Country:
United States

Emittance:
0.83

Industry Standards:
LEED, Cradle to Cradle, Recycled Content

Manufacturer Product Line:
1-Piece ClayLite

Reflectance:
0.42

Region:
Arizona, Hawaii, Northern California, Southern California

SRI:
45

Size:
13" x 18"

Durability
Clay tile is known for its long-term durability and longevity by being wind, hail and fire resistant. Boral Roofing’s modern manufacturing techniques enhance this durability giving customers a roofing product that’s sure to last a lifetime.**

Performance
Boral Roofing clay tile products outperform virtually any roofing product on the market today. Grade 1 clay tiles can withstand an array of weather conditions (windy, wet, dry, hot and cold) without losing their beauty.**

Sustainability
Boral Roofing’s domestically produced clay roofing products are the first roof tiles in the world to receive the prestigious Cradle to Cradle Gold certification, insuring they are truly sustainable and will not harm the environment. Our clay roofing products use up to 59% recycled raw materials, are 100% recyclable and come in a wide variety of approved cool roof rated colors.

Value
Clay tile has proven its durability, longevity and aesthetic appeal over thousands of years. Boral Roofing offers a wide range of clay roofing products to fit any budget: from 1-Piece “S” Tile with easy installation and cost savings, to handmade, imported Cielo™ tile, Boral Roofing has a clay tile roofing product to meet any project’s style and budget.


Material main: Ceramics
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Construction Materials - Other
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L521
Uniclass 1.4 Description: Roof tiles and slates
Uniclass 2.0 Code: EE-20-10-40
Uniclass 2.0 Description: Roofs External Coverings
NBS Reference Code: 20-10-40
NBS Reference Description: Roofs External Coverings
CSI MasterFormat 2014 Code: 07 32 13
CSI MasterFormat 2014 Title: Clay Roof Tiles
OmniClass Number: 23-13 39 17 11
OmniClass Title: Clay Roof Tiles
CSI UniFormat II Code: B3010
CSI UniFormat II Title: Roof Coverings
This product is available in:
North America
  • Canada
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1942337&tabidx=education&company=Boral&subtabidx=osp

All BIM objects are real products from real manufacturers confirmed and approved