We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

American style fridge freezer KAN58A55GB

Unique ref.: KAN58A55GB
Brand: Bosch
Product family: Kitchen
Product group: Fridge
Width (mm): 900
Height (mm): 1800
Depth (mm): 674
Date of publishing: 2014-01-01
Edition number: 1
Type: Object (single object)
Download (2)
Black. 180 x 90 cm American style fridge-freezer. Frost free system. External in-door LCD electronic controls. SuperCool and SuperFreezing function. MultiAirflow cooling system. In-door ice water dispenser. A+ rated


Material main: Stainless steel
Material secondary:
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 113

BIMobject Category: Kitchen - Kitchen Appliances
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8323
Uniclass 1.4 Description: Fridge-freezers
Uniclass 2.0 Code: PR-35-14-32
Uniclass 2.0 Description: Freezers
NBS Reference Code: 35-14-32
NBS Reference Description: Freezers
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®