Selecting the location and language will prioritise localised information. Continue
LIQUICEM Economical Self-Smoothing and Leveling Compound

LIQUICEM Economical Self-Smoothing and Leveling Compound

LIQUICEM is an economical, interior, self smoothing underlayment and leveling compound used in preparation of finished floor coverings. LIQUICEM can be installed at 1/16″ or 1/8″ using the CMP Nano-Rake & Finishing Tool. Single coat, Self-Smoothing applications increase production 3 – 5 times over multi-coat patching methods and leave a smoother surface. LIQUICEM can also be installed as a traditional self leveling up to 1″ when a flat or level subfloor is desired. Ceramic tile and stone can be installed 4 hours after LIQUICEM is walkable. Floor coverings such as carpet, VCT, Vinyl sheet goods, rubber and wood can be installed within 16 hours.
Specification
    • Ideal for bucket or barrel mixing applications and pumping
    • Extreme working time (Up to 45 minutes)
    • Suitable for Low-Prep applications (Consult CMP Technical)
    • Creates a super smooth surface ideal for sensitive floor coverings
    • More economical than multi-coat hand patching
    • Suitable over sound, gypsum underlayment, light weight concrete & well bonded VCT
    • Install common flooring in as little as 16 hours
    • Very fast and easy to apply without the imperfections associated with hand patching
    • Super fluid (Up to 40% more fluid than traditional self-leveling)
    • No dangerous emissions or irritating fumes
    • Ideal for health care environments – Will not support the growth of mold or mildew
    • Contributes points to LEED® Certified Projects
Technical specification
  • Unique ref.LIQUICEM-Economical-Self-Smoothing-Leveling-Compound
  • Collection setWall and Floor Installation Systems
  • CollectionSubfloor Preparation
  • TypeObject (single object)
  • Date of publishing2021-08-25
  • Edition number1
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings

Region availability

North America
United States