We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Carpet systems for French market

Unique ref.: carpet-fr
Brand: BOSTIK
Product family: Flooring systems
Product group: Carpet
Date of publishing: 2019-01-09
Edition number: 1
Type: Assembly (multiple objects)
Download (6)

The BOSTIK system is consisted of an adhesion primer, a self leveling compound and adhesive for carpet flooring. 

Systems only available for French market : 

PRIMAPRENE UNIMANG 3 POLYMANG SM

UNIDUR N ROXOL TRAFIC 3 SADERTAC V6

ENDUITPRENE NOFLAME MIPLASOL TRAFIC 3 MIPLAFIX 300

Primers are based on emulsion of acrylic copolymer resins modified in aqueous phase, the self-leveling compounds and tiling adhesives formulated with cement and must be mixed with water before application.


Material main: Fibre-felt
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Flooring - Flooring Systems
IFC classification: Floor
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L83121
Uniclass 1.4 Description: Floor units
Uniclass 2.0 Code: PR-65-72-55
Uniclass 2.0 Description: Multilayer Flooring
Uniclass 2015 Code: Pr_35_31_06_55
Uniclass 2015 Description: Multilayer flooring
NBS Reference Code: 65-72-55
NBS Reference Description: Multilayer Flooring
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 17
OmniClass Title: Carpet Flooring
CSI UniFormat II Code: B1010
CSI UniFormat II Title: Floor Construction
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Flooring - Systems

Name Value
Thickness 1 mm — 20 mm

All BIM objects are real products from real manufacturers confirmed and approved