Carpet systems for Irish market
BOSTIK

Carpet systems for Irish market

The BOSTIK system is composed of an adhesion primer, a self leveling compound and adhesive for carpet flooring. 

Systems only available for English market : 

SCREED MASTER UNIVERSAL PRIMER | SCREED MASTER ULTIMATE | STIX A300 MULTI FLOOR

Specification
  • Primers are based on emulsion of acrylic copolymer resins modified in aqueous phase, the self-leveling compounds and tiling adhesives formulated with cement and must be mixed with water before application.

Technical specification
  • Unique ref.carpet-ir
  • Collection setFlooring systems
  • CollectionCarpet
  • TypeAssembly (multiple objects)
  • Date of publishing2021-04-27
  • Edition number1
Related
  • Material mainFibre-felt
Classification
  • BIMobject CategoryFlooring - Flooring Systems
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodePr_35_31_06_55
  • Uniclass 2015 DescriptionMultilayer flooring
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass TitleCarpet Flooring
  • OmniClass Number23-15 17 17
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction

Region availability

Europe
Ireland