Publish your products
Double PVC sliding window
Bouvet

Double PVC sliding window

Un coulissant PVC fibré (coextrusion de fibre de verre dans le PVC) permettant une esthétique identique à l'aluminium Certified A*4 air tightness (best possible rating for French standards). Possibility to have an half-lintel or monobloc shutter (100mm doublage minimum) Available for NEW construction (doublages of 60, 80, 90, 100, 110, 120, 130, 150, 160, 180 et 200 mm) and for RENOVATION construction version as well Glazing thicknesses of 28, 36 or 48 mm (double or triple version) Insulated with Swisspacer V spacer (black) and argon filling.
Technical specification
  • Unique ref.pvc-coul-2v-fe
  • Product familyTwinea
  • Product groupWindows
  • TypeObject (single object)
  • Date of publishing2019-06-24
  • Edition number1
Related
  • Material mainPVC
  • Material secondaryComposite
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryWindows - Opening Slide
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 53 00
  • CSI MasterFormat 2014 TitlePlastic Windows
  • OmniClass Number23-17 13 17
  • OmniClass TitlePlastic Windows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe North America
France
Guadeloupe
Martinique